/content/hbtbt/ca/fr/search-results.html

    Détecteurs de fumée

    HM-PSE-UL Addressable Photoelectric Detector

    Add. Photoelectric Smoke Detector UL 7th Edition Listed w B300-6-IV Base (System Sensor)

    Aperçu

    The HM-PSE-UL-W intelligent plug-in smoke detectors are designed for both performance and aesthetics. A new modern, sleek, contemporary design and enhanced optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources in accordance with more stringent code standards. Honeywell Morley-IAS addressable fire alarm control panels, the HM-PSE-UL-W Series point ID capability allows each detector’s address to be set with rotary, decimal address switches, providing exact detector location for emergency personnel to quickly locate a fire during its early stages, potentially saving precious rescue time while also reducing property damage. Two LEDs on each sensor light to provide a local, visible sensor indication.

    Features & Benefits:
    • Designed to meet UL 268 7th Edition
    • New modern profile
    • Analog communications
    • Low standby current
    • Rotary address switches
    • Dual LEDs for360° visibility
    Certifications:
    • UL
    Caractéristiques

    Autres

    • Brand
      • Honeywell
      • Morley-IAS
    • Detection Sensor Type
      • Photoelectric
    • Product Type
      • Smoke Detector

    Autres

    • Brand
      • Honeywell
      • Morley-IAS
    • Detection Sensor Type
      • Photoelectric
    • Product Type
      • Smoke Detector
    • Brand : Honeywell|Morley-IAS
    • Detection Sensor Type : Photoelectric
    • Product Type : Smoke Detector