/content/hbtbt/ca/fr/search-results.html

    Détecteurs de fumée

    SK-PHOTO-W Series Smoke Detector

    The Silent Knight® SK-PHOTO Series features a modern design and expanded color options support a variety of contemporary aesthetic demands. In addition, each detector is constructed for exceptional installation and maintenance efficiency.

    Aperçu
    SK-PHOTOseries smoke detectors are intelligent plug-in detectors designed for both performance and aesthetics. They have a modern, sleek, contemporary design and come equipped with enhanced optical sensing chambers that are engineered to sense smoke produced by a wide range of combustion sources in accordance with more stringent code standards. The SK-PHOTO-W Series sensitivity can be programmed in the control panel software and their sensitivity is continuously monitored and reported to the panel. Point ID capability allows each detector™s address to be set with rotary, decimal address switches, providing exact detector location for selective maintenance when chamber contamination reaches an unacceptable level.Features & Benefits:
    • Modern aesthetics
    • Analog communications
    • Low standby current
    • Rotary address switches
    • Dual LEDs for 360° visibility
    • Includes 6 inch mounting base and trim ring
    Certifications:
    • UL Listed: S6173
    • FM Approved
    • CSFM: 7272-0559:0512
    Caractéristiques

    Autres

    • Brand
      • Farenhyt
      • Silent Knight

    Autres

    • Brand
      • Farenhyt
      • Silent Knight
    • Brand : Farenhyt|Silent Knight