/content/hbtbt/ca/fr/search-results.html

    Détecteurs de fumée

    SWIFT® WSK-PHOTO Wireless Detector

    Discontinué

    SWIFT® WSK-PHOTO wireless detectors are intelligent photoelectric smoke detectors that provide secure, reliable communication to the fire alarm control panel (FACP) across a Class A mesh network.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    SWIFT® WSK-PHOTO wireless detectors are intelligent photoelectric smoke detectors that provide secure, reliable communication to the fire alarm control panel (FACP) across a Class A mesh network. These detectors create an opportunity for applications where it is costly (concrete walls/ceilings, buried wires), obtrusive (surface-mount conduit), or possibly dangerous (asbestos) to use traditional wired devices. In addition, both wired and wireless devices can be present on the same FACP providing an integrated wired/wireless solution for increased installation potential.

    Features & Benefits:
    • Wireless installation
    • Class A mesh network
    • Addressable code wheels
    • Commercial applications
    • Frequency hopping
    • Bi-directional communications
    Certifications:
    • UL Listed: S6173 & S6228
    • UL 268 Listed
    • CSFM: 7254-0559:0509, 7272-0559:0506
    • FM Approved
    • FCC ID: AUBWFSSD
    Caractéristiques

    Autres

    • Brand
      • Farenhyt
      • SWIFT
      • Silent Knight
      • System Sensor

    Autres

    • Brand
      • Farenhyt
      • SWIFT
      • Silent Knight
      • System Sensor
    • Brand : Farenhyt|SWIFT|Silent Knight|System Sensor