/content/hbtbt/ca/fr/search-results.html

    Relais multi-tension

    Four Position SPDT Relay

    The FireLite Four Position SPDT Relay suited for applications where local contacts are required for system status, remote contacts for control of electrical loads, and general purpose switching.

    Aperçu

    The FireLite MR-104-CR and MR-104/T is a 24V DC, MR Series Relay with SPDT (10A) contacts which may operate one of four input control voltage. Each relay contain a red light light-emitting diode (LED) which indicate the relay coil energized. The relay can be "snapped apart" from a standard four-module assembly and used independently.

    The device is perfectly suited for applications where local contacts are required for system status, remote contacts for control of electrical loads, and general purpose switching. Ideal for HVAC, temperature control, fire alarm, security, energy management, and lighting control systems.

    Features & Benefits:
    • Each relay positions which may be energized one of four input control voltage
    • Each relay contain a red light light-emitting diode (LED) which indicate the relay coil energized
    • Red enclosure available on some models.
    Certifications:
    • ULC listed
    Caractéristiques

    Autres

    • Brand
      • Farenhyt
      • Fire-Lite
      • Gamewell-FCI
      • NOTIFIER
    • Product Type
      • Control Relay

    Autres

    • Brand
      • Farenhyt
      • Fire-Lite
      • Gamewell-FCI
      • NOTIFIER
    • Product Type
      • Control Relay
    • Brand : Farenhyt|Fire-Lite|Gamewell-FCI|NOTIFIER
    • Product Type : Control Relay