/content/hbtbt/ca/fr/search-results.html

    Modules de communication

    Modules for MB-Secure PRO

    Communicators for MB-Secure PRO

    Aperçu

    Integrated peripheral modules for MB-Secure PRO for mobile/cellular networks alarm communication over LTE. To be installed in the panel housing. Communication to MB-Secure PRO over USB.

    Features & Benefits:
    • GSM / GPRS / UMTS / LTE transmission
    • Complies with EN 50136-1 or VdS 2311 :2017-04
    • Supports SecurIP (VdS 2465-2 : 2018-02 and VdS 2465-3 : 2018-03)
    • Supports 2471-S1 SP4 and DP4
    • SIM card holder
    • SMA antenna connectors
    • USB-connection to MB-Secure
    • 14 pin control connector
    • Fits in all MB-Secure housings
    • Supplied antenna can be mounted in the panel housing
    • Optional remote antennas can be connected
    • LEDs for status display
    Certifications:
    • Included as option in MB-Secure PRO
    • VdS IDS class C G123002, VdS ATS G123802
    • EN 50136-2:2013