/content/hbtbt/ca/fr/search-results.html

    Capteur de qualité de l’air

    Automation Component Gas Sensor

    The A/CO2 room and duct transmitters monitor the carbon dioxide (CO2) levels in industrial, school, and office-type environments.

    Aperçu

    The A/CO2 room and duct transmitters monitor the carbon dioxide (CO2) levels in industrial, school, and office-type environments.

    Features & Benefits:
    • Universal outputs (0 5 VDC, 0 10 VDC, and 4 20 mA)
    • 0 to 2,000 ppm range (default on each unit)
    • Infrared Sensing Technology (Based on single beam)
    • Outputs, Setpoints, Override available for each unit