/content/hbtbt/ca/fr/search-results.html

    Capteur de qualité de l’air

    Honeywell CO2 Room Transmitter

    CO2 Room Transmitters monitors carbon dioxide levels in industrial and living environments from 0 to 2000 ppm. They offer the installation flexibility of adding analogue humidity and temperature sensor.

    Aperçu

    CO2 Room Transmitters monitors carbon dioxide levels in industrial and living environments from 0 to 2000 ppm. They offer the installation flexibility of adding analogue humidity and temperature sensor. They offers multiple analogue outputs of 4 to 20mA, 0to 5 VDC, 0 to 10 VDC. Communicating Carbon Dioxide Detector uses a Single Beam Dual Wavelength Non-Dispersive Infrared (NDIR) sensor to measure the carbon dioxide level.

    Features & Benefits:
    • Two years limited warranty
    • Energy saving
    • Moisture protection