Capteur de qualité de l’air
Midas® Gas Detector With Pyrolyzer
Midas® Gas Detectors brings new visibility, reliability and ease of use to gas detection in semiconductor processing and industrial manufacturing.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Midas® Gas Detectors with pyrolyzer brings new visibility, reliability and ease of use to gas detection in semiconductor processing and industrial manufacturing. These Pyrolyzers in combination with Midas® transmitters provide detection of NF3 and various PFC compounds including C4F6, C5F8, CH2F2 and CH3F. Unit includes a bolt-on pyrolyzer module that operates with any Universal Midas® Extractive Transmitter. Units are powered via direct connection to transmitter unit.
Features & Benefits:- Detects more than 35 gases error-free
- Improved visibility and ease of use
- Easy installation
- CE marked
- Meets EN 50270:2006 (Type2) and EN 61000-6-4:2007
- ETL approved
- UL 61010-1 Ed:3
- IEEE 802.3af-2003