/content/hbtbt/ca/fr/search-results.html

    Capteur de qualité de l’air

    Room Carbon Dioxide Detector

    The CDD5 series room carbon dioxide detector uses a highly accurate and reliable non-dispersive infrared (NDIR) sensor to monitor CO2.

    Aperçu

    The CDD5 series room carbon dioxide detector uses a highly accurate and reliable non-dispersive infrared (NDIR) sensor to monitor CO2, a precision thermistor to monitor temperature and a thermoset polymer based capacitance sensor to measure humidity levels combined with state-of-the-art digital linearization and temperature compensated circuitry in an attractive, low profile enclosure for room applications and provides 3 analog outputs. Optional set point slidepot, momentary override and adjustable relay output are also available.

    Features & Benefits:
    • Space or Duct Models
    • 2 Available Ranges
    • CO2, Temperature & Humidity Outputs
    • Optional Slidepot and/or Override
    • Optional On-board Relay
    • Optional LCD Display
    • Custom Logos Available
    Certifications:
    • CE
    • RoHS