/content/hbtbt/ca/fr/search-results.html

    Capteurs de contact

    KE2 Door Switch

    KE2 Door Switch is designed for rugged high traffic installations. Door Switch is sealed with a PVC shock absorber, enclosed within a solid aluminum housing.

    Aperçu

    KE2 Door Switch is designed for rugged high traffic installations. The reed switch is hermetically sealed with a PVC shock absorber, enclosed within a solid aluminum housing. Installation wires are protected in a 24 inch stainless steel armored cable. The magnet is mounted on an adjustable L shaped bracket providing greater flexibility, universal mounting, higher pulling power, and a professional appearance. The door switch mounts in any position along the door, however the gap between the magnet and the contact assembly/ sensor cannot exceed 2 inch when the door is closed.

    Features & Benefits:
    • Solid aluminum housing
    • Door switch mounts in any position along the door
    • Designed for high traffic installations
    Certifications:
    • UL
    • ULC