/content/hbtbt/ca/fr/search-results.html

    Capteurs de courant

    Hawkeye DC Current Transducer

    Hawkeye DC Current Transducers by Honeywell comes with proven transducer circuitary to produce status output and monitors DC current (amperage) in the conductors passing through it.

    Aperçu

    Hawkeye DC Current Transducers are current-sensitive device that monitors DC current (amperage) in the conductor passing through it. These current transducers uses Pulse Reset Technology with proven transducer circuitry to produce a status output suitable for connection to building controllers or other appropriate data acquisition equipment. The DC Current transducers are ideal for DC current monitoring where accuracy must be maintained in the presence of magnetic fields, current spikes, and high fault currents e.g. solar panels, electroplating equipment. This transducer comes preset at the maximum 0-200A span. To adjust to a different span, the potentiometer can be located on the top of the device. This potentiometer is a multi-turn device, taking about 23 turns to adjust the span from ±20A to ±200A and can adjust the maximum amperage range used by the sensor.

    Features & Benefits:
    • User-adjustable span to allow flexibility
    • Ideal for DC current monitoring where accuracy must be maintained in the presence of magnetic fields, current spikes and high fault current
    • The housing offers unprecedented mounting flexibility
    • The mounting bracket is compatible with the Veris AH01 DIN Rail clip, allowing DIN mounting
    Certifications:
    • cULus
    • CE
    Caractéristiques

    Autres

    • Output Signal
      • 4 - 20 milliampere
    • Minimum Operating Ambient Temperature
      • -22 degree Fahrenheit
      • -30 degree Celsius
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Transducer Degrees Celsius

    Autres

    • Output Signal
      • 4 - 20 milliampere
    • Minimum Operating Ambient Temperature
      • -22 degree Fahrenheit
      • -30 degree Celsius
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Transducer Degrees Celsius
    • Output Signal : 4 - 20 milliampere
    • Minimum Operating Ambient Temperature : -22 degree Fahrenheit|-30 degree Celsius
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Brand : Alerton
    • Product Type : Current Transducer Degrees Celsius