/content/hbtbt/ca/fr/search-results.html

    Capteurs de courant

    RIB Relay & AC Current Switch

    RIB Relays & AC Current Switches by RIB Functional Devices Inc. are enclosed relay and AC switch combination responsible for making or breaking a circuit. They have internal sensors with contact status.

    Aperçu

    RIB Functional Devices Inc. brings Relay & AC Current Switches Combo which are a combination of relay and AC current switch having 24Vac Coil.These relay & AC current switches are responsible for making or breaking a circuit. They have internal sensors with contact status.These relay & AC switches are available in red housing as well as in NEMA 4X hosuing.

    Features & Benefits:
    • Internal type sensor
    • Fixed sensor threshold
    • Sensor range of 0.25 to 20 Amps
    • Solid state sensor feedback output
    • Minimum of 10 million cycle of expected relay life
    Certifications:
    • C-UL, CE
    • RoHS
    • UL Listed
    • UL916
    Caractéristiques

    Autres

    • Output Signal
      • 100 milliampere
    • Minimum Operating Ambient Temperature
      • -30 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
    • Brand
      • Alerton
    • Switch Configuration
      • SPST
    • Product Type
      • Relay & AC Current Switch Degrees Celsius

    Autres

    • Output Signal
      • 100 milliampere
    • Minimum Operating Ambient Temperature
      • -30 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
    • Brand
      • Alerton
    • Switch Configuration
      • SPST
    • Product Type
      • Relay & AC Current Switch Degrees Celsius
    • Output Signal : 100 milliampere
    • Minimum Operating Ambient Temperature : -30 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit
    • Brand : Alerton
    • Switch Configuration : SPST
    • Product Type : Relay & AC Current Switch Degrees Celsius