/content/hbtbt/ca/fr/search-results.html

    Capteurs de courant

    RIBXLC Relay And AC Sensor Combination

    Discontinué

    RIBXLC Series Enclosed Relay/AC Sensor Combination has SPDT with 10-30 Vac/dc Coil. It has minimum of 10 Million cycle of expected relay life. In Sensor‘s Feedback Output, Voltage output is proportional to current sensor range.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    RIBXLC Series Enclosed Relay/AC Sensor Combination has SPDT with 10-30 Vac/dc Coil. It has One SPDT Continuous Duty Coil. It has minimum of 10 Million cycle of expected relay life. It has 20 ms of operating time. It has gold flash. In Sensor‘s Feedback Output, Voltage output is proportional to current sensor range.

    Features & Benefits:
    • Minimum of 10 Million cycle of expected relay life
    • 20 ms of operating time
    • In Sensor‘s Feedback Output, Voltage output is proportional to current sensor range
    Certifications:
    • UL Listed
    • UL916
    • UL864
    • C-UL California State Fire Marshal
    • CE, RoHS
    • UL Accepted for Use in Plenum, NEMA 1
    Caractéristiques

    Autres

    • Minimum Operating Ambient Temperature
      • -30 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
    • Brand
      • Alerton
    • Switch Configuration
      • SPDT
    • Product Type
      • Relay & AC Current Switch Degrees Celsius

    Autres

    • Minimum Operating Ambient Temperature
      • -30 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
    • Brand
      • Alerton
    • Switch Configuration
      • SPDT
    • Product Type
      • Relay & AC Current Switch Degrees Celsius
    • Minimum Operating Ambient Temperature : -30 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit
    • Brand : Alerton
    • Switch Configuration : SPDT
    • Product Type : Relay & AC Current Switch Degrees Celsius