/content/hbtbt/ca/fr/search-results.html

    Équipement de test du détecteur

    TSE-A100 Self-Contained Smoke Generator

    TSE-A100 self-contained smoke generators are some of the most advanced units of their kind and are the result of extensive research and development. They are designed to make the job of testing detectors a simple and efficient operation.

    Aperçu

    TSE-A100 self-contained smoke generators are some of the most advanced units of their kind and are the result of extensive research and development. They are designed with the aim of making the job of testing detectors a simple and efficient operation. Self-contained smoke generators can be used to test all types of smoke detectors by producing smoke from an internal source. Although it is not a calibrated amount of smoke, the TSE self-contained smoke generators are an excellent choice for periodic functional testing of smoke detectors.

    Features & Benefits:
    • Tests all types of smoke detectors
    • Completely self-contained and portable
    • Extends from 5.25 to 14.1 ft
    • Internal smoke source
    • Nontoxic smoke source
    • Unit includes shoulder sling carrying case
    • Optional adapter for high velocity conditions
    • Exhaust function to clear detector
    • Built-in filter to prevent tar residue from adhering to the surface of the detector
    Certifications:
    • ISO 9002
    Caractéristiques

    Autres

    • Brand
      • Farenhyt

    Autres

    • Brand
      • Farenhyt
    • Brand : Farenhyt