Détecteurs de chaleur
EclipseTM Series Plug-in Heat Detector
The EclipseTM Series Plug-in Heat Detectors utilizes a peer-to-peer all digital protocol that provides faster device response time with more flexibility and are designed to be programmable.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
EclipseTM Series Plug-in Heat Detectors utilizes a peer-to-peer, all digital protocol that provides faster device response time with more flexibility than ever possible before. In addition, this digital, peer-to-peer protocol is more resilient than other types of systems because of its significantly high noise immunity. designed to be programmable for a setpoint range of 135°F to 174°F (57°C to 79°C) for ordinary detection, or 175°F to 190°F (79°C to 88°C) for intermediate detection. A detector in the ordinary range may be programmed for either fixed, or 15°F (8.3°C) rate-of-rise operation.
Features & Benefits:- Built-in isolation
- Distributed intelligence
- Peer-to-peer communication
- Digital communication protocol
- Fast response time
- Sleek, low-profile design
- Low standby current
- Superior immunity to electrical noise
- Communicate with devices via hand-held wireless configuration tool
- UL Listed: files S751
- CSFM approved: 7272-1130:260