/content/hbtbt/ca/fr/search-results.html

    Détecteurs de chaleur

    FST-951 Intelli Thermal Detector

    FST-951 Intelligent Thermal Detectors are designed for both performance and aesthetics uses advanced thermal technology for fast response.

    Aperçu

    FST-951 Intelligent Thermal Detectors are designed for both performance and aesthetics uses advanced thermal technology for fast response.

    Features & Benefits:
    • Sleek and stylish contemporary design
    • Addressable by device
    • Compatible with FlashScan® and CLIP protocol systems
    • Rotary, decimal addressing (1-99 on CLIP systems, 1-159 on FlashScan systems)
    • Two-wire SLC connection
    • Integral communications and built-in device-type identification
    • Remote test feature from the panel
    • Built-in functional test switch activated by external magnet
    • Low standby current
    • Built-in tamper-resistant feature
    Certifications:
    • UL/ULC Listing S2101
    • FM Approved
    • CSFM 7270-0028:0502