/content/hbtbt/ca/fr/search-results.html

    Détecteurs de chaleur

    MRI-5251 Intelli Thermal Detector

    Intelligent Thermal Detectors are heat detectors with integral communications provide features that surpass conventional detectors. Sensitivity is continuously monitored and reported to the panel where it can be programmed.

    Aperçu

    MRI-5251 Intelligent Thermal Detectors are heat detectors with integral communications provide features that surpass conventional detectors. Sensitivity is continuously monitored and reported to the panel where the desired detector sensitivity can be programmed. Point ID capability allows each detector’s address to be set with decade address switches, providing exact detector locations for selective maintenance when chamber contamination reaches an unacceptable level.

    Features & Benefits:
    • Sleek, low profile design
    • Detectors are equipped with a built-in analog communications module
    Certifications:
    • MEA
    • UL Listed