Détecteurs de chaleur
Rate of Rise Thermal Sensor Isolator
The MI-RHSE-S2 uses the same thermistor and microprocessor technology to provide an alarm when the rate of rise in temperature exceeds 10°C/minute (typical) or if the temperature exceeds a threshold of 58°C (Response Class A1R).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Ce produit n’est plus fabriqué.
The MI-RHSE-S2 uses the same thermistor and microprocessor technology to provide an alarm when the rate of rise in temperature exceeds 10°C/minute (typical) or if the temperature exceeds a threshold of 58°C (Response Class A1R).
Features & Benefits:- Available with or without short circuit isolation
- Isolator per device allows faster, more precise fault finding
- Rotary decade address switches
- Ivory color to harmonies with the modern built environment
- 100% mechanical and electrical backwards compatibility
- New base design to complement the detector and ease installation and wiring