/content/hbtbt/ca/fr/search-results.html

    Capteurs d’humidité

    HT/D Duct Humidity and Temperature Sensor

    The HT/D humidity and temperature sensors can be used for a wide range of HVAC applications, operating over a 0 to 100 %RH range. They use a capacitive sensing element which exhibits excellent long term stability and linearity.

    Aperçu

    The HT/D humidity and temperature sensors can be used for a wide range of HVAC applications, operating over a 0 to 100 %RH range. They use a capacitive sensing element which exhibits excellent long term stability and linearity. The standard HT/D version incorporates a directly connected thermistor temperature sensor. Capacitive humidity sensing element which provides excellent long term stability.

    Features & Benefits:
    • Pre-calibrated for ease of commissioning
    • 2 part connectors for ease of installation
    • Operates over 0 to 100 %RH non-condensing
    • Humidity sensor element protected by replaceable filter
    • Adjustable depth duct mounting flange option
    Certifications:
    • IP65 rated