Capteurs d’humidité
Humidity Monitoring Deluxe Duct & Outdoor Humidity Sensors
HD and HO Series deluxe humidity transmitters provide an idealsolution for measuring relative humidity in a wide range of conditions
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
HD and HO Series deluxe humidity transmitters provide an ideal solution for measuring relative humidity in a wide range of conditions. All devices are equipped with a thin-film capacitive sensor that is easily replaceable in the field. Temperature sensing options are also available. The duct mounted HD is encased in a die cast metal housing for extra strength. The outdoor HO housing is completely weather proof – the most rugged sensor available. All deluxe HD and HO models come with a standard five-year warranty
Features & Benefits:- Thin-film capacitive sensor element recovers from 100% saturation
- Duct sensor element can be serviced without disturbing conduit
- Fully interchangeable element to 1%, 2%, 3%, or 5% accuracy…no calibration
- Potted circuitry Prevents costly condensate shorts
- Replace element in the field
- Polarity insensitive
- 2014/30/ EU
- 2014/35/EU
- EN 61000-6-1
- RoHS2 compliance
Autres
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- Brand
- Alerton
- Type of Terminals
- DC Distribution Network or an AC/DC Power Adaptor
- Mounting Type
- Duct inch
- Detector Type
- Relative Humidity
- Product Type
- Sensor Degrees Celsius
- Includes
- Self-Tapping Screws inch
Autres
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- Brand
- Alerton
- Type of Terminals
- DC Distribution Network or an AC/DC Power Adaptor
- Mounting Type
- Duct inch
- Detector Type
- Relative Humidity
- Product Type
- Sensor Degrees Celsius
- Includes
- Self-Tapping Screws inch
- Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
- Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
- Brand : Alerton
- Type of Terminals : DC Distribution Network or an AC/DC Power Adaptor
- Mounting Type : Duct inch
- Detector Type : Relative Humidity
- Product Type : Sensor Degrees Celsius
- Includes : Self-Tapping Screws inch