/content/hbtbt/ca/fr/search-results.html

    Capteurs d’humidité

    Humidity Transducer

    The Humidity Transducer uses a highly accurate and reliable Thermoset Polymer based capacitance humidity sensor and state-of-the-art digital linearization and temperature compensated circuitry to monitor humidity levels.

    Aperçu

    The Humidity Transducer uses a highly accurate and reliable Thermoset Polymer based capacitance humidity sensor and state-of-the-art digital linearization and temperature compensated circuitry to monitor humidity levels. A variety of enclosures are available. Additional options such as integrated temperature sensor and LCD display are available.

    Certifications:
    • CE
    • RoHS
    Caractéristiques

    Autres

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 70 degree Celsius
    • Humidity Sensor Accuracy
      • 5 Percentage
    • Supply Voltage
      • 18 to 30 voltage direct current
    • Brand
      • Honeywell
    • Detector Type
      • Thermoset Polymer
    • Product Type
      • Humidity Sensor Degrees Celsius

    Autres

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 70 degree Celsius
    • Humidity Sensor Accuracy
      • 5 Percentage
    • Supply Voltage
      • 18 to 30 voltage direct current
    • Brand
      • Honeywell
    • Detector Type
      • Thermoset Polymer
    • Product Type
      • Humidity Sensor Degrees Celsius
    • Minimum Operating Ambient Temperature : -40 degree Celsius
    • Maximum Operating Ambient Temperature : 70 degree Celsius
    • Humidity Sensor Accuracy : 5 Percentage
    • Supply Voltage : 18 to 30 voltage direct current
    • Brand : Honeywell
    • Detector Type : Thermoset Polymer
    • Product Type : Humidity Sensor Degrees Celsius