/content/hbtbt/ca/fr/search-results.html

    Capteurs d’humidité

    Outdoor Sensor Assembly

    Outdoor Sensor Assemblies are mounted on a building’s roof to monitor outdoor temperatures, light levels, and/or humidity.

    Aperçu

    Outdoor Sensor Assemblies are mounted on a building’s roof to monitor outdoor temperatures, light levels, and/or humidity. Each assembly is built according to specific customer specifications to ensure that the assembly meets the customer’s needs. The assembly comes with Outdoor temperature sensor, Analog light sensor, Humidity sensor, Protective hood and hardware tools.

    Features & Benefits:
    • Combination sensors available
    • Wide operating ranges
    • Open protocol options
    • Easy to Install
    Certifications:
    • WEEE
    Caractéristiques

    Autres

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 120 degree Fahrenheit
    • Brand
      • Honeywell Multisite

    Autres

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 120 degree Fahrenheit
    • Brand
      • Honeywell Multisite
    • Minimum Operating Ambient Temperature : -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 120 degree Fahrenheit
    • Brand : Honeywell Multisite