/content/hbtbt/ca/fr/search-results.html

    Capteurs de lumière

    Photo Sensitive Resistor with Transmitter

    The Photo Sensitive Resistor is coupled with 4-20 mA transmitter. It is calibrated for 4 mA in bright light (>100 foot candles) and 20 mA in darkness (0.1 foot candles).

    Aperçu

    The Photo Sensitive Resistor is coupled with 4-20 mA transmitter. The sensor is designed to be mounted in the end of a weatherproof conduit box. It indicate the presence or absence of light. They should not be used for foot candle control of occupied spaces. It is calibrated for 4 mA in bright light (>100 foot candles) and 20 mA in darkness (0.1 foot candles).

    Features & Benefits:
    • Economical dark/light sensing
    • 1/2inch NPT design
    • Track-mounted transmitter
    • Optional weatherproof enclosure