/content/hbtbt/ca/fr/search-results.html

    Capteurs multicritères

    CO2 Plus Temperature and Humidity LoraWAN Sensor

    CO2-RA715 is equipped with temperature and humidity sensor externally. It can monitor the ambient temperature and humidity, as well as detect the concentration of CO2 in the air.

    Aperçu

    CO2-RA715 is equipped with temperature and humidity sensor externally. It can monitor the ambient temperature and humidity and send the data via wireless method, and is equipped with a CO2 sensor that can detect the concentration of CO2 in the air. Applications include co2 detection and temperature and humidity detection.

    Features & Benefits:
    • Integrates with Honeywell Remote Building Manager
    • Temperature and humidity detection (the accuracy of the temperature and humidity takes 30 minutes to stabilize)
    • CO2 temperature humidity detection
    • Frequency hopping spread spectrum (FHSS)
    • LoRaWAN Class A Compatible
    • Configuration parameters can be configured through the Small and Medium Building Administrator platform, data can be read and alarms can be set via mobile device