Capteurs multicritères
O2T/So multisensor fire detector IQ8Quad
O2T/So multisensor fire detector IQ8Quad
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Ce produit n’est plus fabriqué.
In addition to smoke detection with the conventional O²T multisensor technology, the detector is provided with a built-in alarm signaling device. The sound level can be set to eight different levels.
Features & Benefits:- Detection
- The reliable O²T multisensor principle for consistent response performance at the highest level of security against false alarms
- Individual control of the sounder
- Sounder
- Loop powered - no need for external power supply
- No additional short address
- Automatic synchronization of various IQ8Quad alarm signaling devices
- Maximum sound level: 92 dB (A) at 1 m
- Maximum sound pressure can be set
- Multiple signal components can be combined to one signal template
- Signal template and repetition rates can be set
- Up to 26 different languages are available
- 20 different signal tones, incl. DIN-tone
- Low power consumption
Autres
- Brand
- Esser
Autres
- Brand
- Esser
- Brand : Esser
_blank
S'il te plaît connectez-vous pour voir les numéros de pièces disponibles à l'achat en fonction de votre compte Se connecter
Filters
S'il te plaît connectez-vous pour voir les numéros de pièces disponibles à l'achat en fonction de votre compte Se connecter