Capteurs multicritères
SenTRI Optical Heat Sensor Sounder
Optical Heat Sensor Sounders are offer a cost effective solution for alarm signalling. Fully integrated high quality sounder and strobe in the sensor housing offers a power efficient solution to all site requirements. They are fully synchronized.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Optical Heat Sensor Sounder offers a flexible solution for small and medium sized buildings. The standard panel comes with 1 loop capable of connecting 200 devices. An additional loop can be added to the same panel doubling the size of the system managed by the same panel. For larger buildings, many SenTRI panels can be connected in a network of up to 32 panels (31 panels plus a node). The network card delivers a fully secure and fault tolerant network loop.
Features & Benefits:- Advanced sensor technology ensures rapid detection of real fires and minimises the
- likelihood of false triggers
- Multi sensor optical heats ensure a speedy response to a wide range of fire types
- Combined sensor sounder strobes ensure all occupants in a building are effectively
- warned of any emergency delivering easy compliance with The Equality Act 2010
- (formerly The Disability Discrimination Act Part III 1995)
- Individually addressed devices mean that the source of a fire can be pinpointed allowing
- effective action without unnecessary delay
- EN54: Parts 2 & 4 1997
Autres
- Brand
- SMS
- Detection Sensor Type
- Optical
Autres
- Brand
- SMS
- Detection Sensor Type
- Optical
- Brand : SMS
- Detection Sensor Type : Optical