/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Capteurs multicritères

    System Sensor Linear Heat Detector

    Discontinué

    System Sensor 800 series is a digital linear heat detectors and 900 series analogue linear heat detectors offer early detection of fire and overheating conditions in industrial high risk hazards as well as many types of commercial applications.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Linear Heat Detectors are continuous heat detector in the form of a cable. It can detect heat at any points along its entire length. The cable is composed of two twisted shield conductors insulated with a heat sensitive polymer, then wrapped with a protective tape and finished with an outer covering. Linear Heat Detection Cable is available in resettable and non-resettable technology. The non-resettable cable is described as Digital and the resettable as Analogue.

    Features & Benefits:
    • Multiple configurations for installations:
    • Digital type of LHD cables
    • Analogue type of LHD cables
    • Multiple alarm temperature ratings available for both digital and analogue type
    • Resettable temperature up to 120C
    • Selectable alarm temperature threshold programmed before shipping
    • Compatible with any conventional or intelligent fire alarm panel
    • Smoothing algorithms provide false alarm immunity