/content/hbtbt/ca/fr/search-results.html

    Commutateurs et capteurs de pression

    Active Pressure Monitor

    Discontinué

    The Active Pressure Monitors by Phoenix Controls accurately measures the pressure differential between two rooms or spaces in a building where pressurization is critical.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The Active Pressure Monitors by Phoenix Controls accurately measures the pressure differential between two rooms or spaces in a building where pressurization is critical. Utilizing true differential pressure sensing, it is capable of measuring and alarming to within 0.5% of full scale and displaying the pressure to 0.0001 inches of water gauge (0.0249 Pa). It can meet the stringent requirements of laboratory animal facilities, hospital areas, research facility laboratories and cleanrooms. Each Active Pressure Monitor consists of a room sensor, a reference space sensor and a room pressure monitor panel.

    Features & Benefits:
    • Digital Display
    • The ability to remotely switch the room pressure alarm set point from a dry contact
    • Audible Alarm
    • Pressure alarm status LEDs
    • Adjustable alarm time delay
    Certifications:
    • CE
    • UL
    Caractéristiques

    Autres

    • Brand
      • Phoenix Controls

    Autres

    • Brand
      • Phoenix Controls
    • Brand : Phoenix Controls