/content/hbtbt/ca/fr/search-results.html

    Commutateurs et capteurs de pression

    DBL Differential Pressure Switch

    Differential Pressure Switches are adjustable vacuum, pressure and differential pressure switches designed for both HVAC and Energy Management Applications.

    Aperçu

    Differential Pressure Switches are adjustable vacuum, pressure and differential pressure switches designed for both HVAC and Energy Management Applications. The Pressure Switches are available in ranges from 0.08 to 0.8”w.c.all the way up to 2.0 to 10.0”w.c..These units will automatically reset and have field adjustable set-points and switching differentials. The Switches are used in Air pressure control and monitoring of ducts, filters, fans and other devices in ventilation and air conditioning systems.

    Features & Benefits:
    • Compact & easy to install
    • Adjustable switching differential
    • High accuracy & life cycles
    • Calibrated, scaled set-point knob
    Certifications:
    • ISO 9001
    • CE
    Caractéristiques

    Autres

    • Minimum Operating Ambient Temperature
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Switch Configuration
      • SPDT
    • Pressure Type
      • Differential
    • Pressure Sensor Type
      • Differential
    • Mounting Type
      • Surface inch
    • Connection Type
      • NPT

    Autres

    • Minimum Operating Ambient Temperature
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Switch Configuration
      • SPDT
    • Pressure Type
      • Differential
    • Pressure Sensor Type
      • Differential
    • Mounting Type
      • Surface inch
    • Connection Type
      • NPT
    • Minimum Operating Ambient Temperature : -20 degree Celsius|-4 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Brand : Alerton
    • Switch Configuration : SPDT
    • Pressure Type : Differential
    • Pressure Sensor Type : Differential
    • Mounting Type : Surface inch
    • Connection Type : NPT