/content/hbtbt/ca/fr/search-results.html

    Commutateurs et capteurs de pression

    DPSN Series Air Pressure Switch

    Honeywell DPSN series differential pressure switch is used in monitoring air duct filtration the status of nets, fans and airflow.

    Aperçu

    Honeywell DPSN series differential pressure switch is used in monitoring air duct filtration the status of nets, fans and airflow. The product can also be based on site needs, intuitively rotate the setting knob to the desired pressure value and ensure the accuracy of the pressure measurement value.

    Features & Benefits:
    • Multiple ranges are available
    • Long service life
    • Easy to install
    Certifications:
    • CE