/content/hbtbt/ca/fr/search-results.html

    Commutateurs et capteurs de pression

    Low Pressure Transducer

    The LP3 series Low Pressure Transmitters can be used to measure positive, negative or di¬fferential pressure in the ranges of 1”W.C. to 20”W.C. (250 TO 2000Pa) and features field selectable pressure ranges and output signal types.

    Aperçu

    The LP3 series Low Pressure Transmitter can be used to measure positive, negative or di¬fferential pressure in the ranges of 1”W.C. to 20”W.C. (250 TO 2000Pa). The piezo resistive sensor is ideal for monitoring the pressure for air or other clean inert gas and is limited only to those media which will not attack silicon, EPDM and neoprene seals.

    The LP3 features field selectable pressure ranges and output signal types for the most flexible applications. Typical HVAC applications include monitoring of filter di¬fferential pressure or VAV applications. The output signal is factory calibrated and temperature compensated for highest start up accuracy and trouble-free operation. Available options include LCDs and integrated static pressure probe. The LP3 Pressure Transducer mounts on any surface using the two holes provided on the base of the unit.

    Features & Benefits:
    • Jumper selectable 2 wire current and 3 wire voltage outputs
    • 24 Vac/dc power supply
    • Six variable jumper selectable pressure ranges, W.C. & Pa
    • Available options include LCD display and integrated static probe
    Certifications:
    • CE
    • RoHS
    • ISO9001
    Caractéristiques

    Autres

    • Minimum Operating Ambient Temperature
      • 0 °C
    • Maximum Operating Ambient Temperature
      • 70 °C
    • Supply Voltage
      • 20 -28 VAC/VDC
    • Overall Height
      • 84.3 mm
    • Overall Width
      • 115.8 mm
    • Overall Depth
      • 53.6 mm
    • Output Signal
      • 4-20 mA (2-wire); 0-5 or 0-10 VDC (3-wire); Switch selectable
    • Brand
      • Greystone Energy Systems
    • Regulatory Approvals
      • CE; RoHS; ISO9001 Watt
    • Mounting Type
      • Two holes provided on the base inch

    Autres

    • Minimum Operating Ambient Temperature
      • 0 °C
    • Maximum Operating Ambient Temperature
      • 70 °C
    • Supply Voltage
      • 20 -28 VAC/VDC
    • Overall Height
      • 84.3 mm
    • Overall Width
      • 115.8 mm
    • Overall Depth
      • 53.6 mm
    • Output Signal
      • 4-20 mA (2-wire); 0-5 or 0-10 VDC (3-wire); Switch selectable
    • Brand
      • Greystone Energy Systems
    • Regulatory Approvals
      • CE; RoHS; ISO9001 Watt
    • Mounting Type
      • Two holes provided on the base inch
    • Minimum Operating Ambient Temperature : 0 °C
    • Maximum Operating Ambient Temperature : 70 °C
    • Supply Voltage : 20 -28 VAC/VDC
    • Overall Height : 84.3 mm
    • Overall Width : 115.8 mm
    • Overall Depth : 53.6 mm
    • Output Signal : 4-20 mA (2-wire); 0-5 or 0-10 VDC (3-wire); Switch selectable
    • Brand : Greystone Energy Systems
    • Regulatory Approvals : CE; RoHS; ISO9001 Watt
    • Mounting Type : Two holes provided on the base inch