/content/hbtbt/ca/fr/search-results.html

    Commutateurs et capteurs de pression

    MRG Multi-Range General Pressure Transducer

    The Model MRG is newest differential pressure transducer combining the flexibility of a multi-range with the performance of a single range transducer.

    Aperçu

    The Model MRG is newest differential pressure transducer combining the flexibility of a multi-range with the performance of a single range transducer. The MRG has 8 selectable ranges and 3 selectable outputs, easily adjustable on the job with a flip of a switch or jumper. The MRG uses an IP67 rated housing and has a conduit fitting for easy wiring, making the MRG an ideal solution for any general HVAC application. Universal Design the Setra MRG utilizes a universal design that gives the user total flexibility to make changes on the job site. The user has the option to choose the field configurable range, mounting (DIN Rail, wall mount and duct mount), output (mA or Volt) and engineering unit (W.C. or Pascals). This flexibility means that the contractor can use the MRG for all of their needs. 8 Field Selectable Ranges the Setra MRG provides 8 field selectable ranges (0.5, 1.0, 2.5 and 5.0”W.C.). These ranges can be selected on site by flipping to the desired range. IP67 Rated Housing The MRG housing is a robust IP67 rated design and is sealed with a gasket to make it wash-down capable for difficult applications. The MRG also has a conduit fitting that make installation and wiring easier

    Features & Benefits:
    • Field Configurable Duct Probe
    • 4 Digit LCD
    • Field Selectable Range
    • Field Selectable Output
    • Simple 5-Step Setup
    • Field Accessible Push-Button Zero & Span
    • External Mounting Tabs & Optional DIN Rail
    • Unregulated AC/DC Operation
    Certifications:
    • CE
    • RoHS Compliant
    Caractéristiques

    Autres

    • Output Signal
      • 4 - 20 milliampere
    • Connection Size
      • 3/16 inch
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Brand
      • Alerton
    • Pressure Type
      • Differential
    • Connection Type
      • Barbed

    Autres

    • Output Signal
      • 4 - 20 milliampere
    • Connection Size
      • 3/16 inch
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Brand
      • Alerton
    • Pressure Type
      • Differential
    • Connection Type
      • Barbed
    • Output Signal : 4 - 20 milliampere
    • Connection Size : 3/16 inch
    • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
    • Brand : Alerton
    • Pressure Type : Differential
    • Connection Type : Barbed