/content/hbtbt/ca/fr/search-results.html

    Commutateurs et capteurs de pression

    Multi-Sense® Pressure Transducer

    Setra’s MultiSense™ Pressure Transducers are ideal products for any contractor, combining the flexibility of a multi-range with the performance of a single range sensor. It uses an IP67/NEMA 4 rated housing and has a conduit fitting for easy wiring.

    Aperçu

    Setra’s MultiSense™ Pressure Transducers are ideal products for any contractor, combining the flexibility of a multi-range with the performance of a single range sensor. It uses an IP67/NEMA 4 rated housing and has a conduit fitting for easy wiring, making it an ideal solution for any general HVAC application. The MR1 have 8 selectable ranges and 3 selectable outputs, easily adjustable on the job with a flip of a switch or jumper. Setra MR1 design gives the user total flexibility to make changes on the job site. The user has the option to choose the field configurable range, mounting (wall mount, duct mount or DIN Rail), output (mA or Volt) and engineering unit (W.C. or Pascals). This flexibility means that the contractor can use the MR1 for all of their needs.

    Features & Benefits:
    • Field Configurable Duct Probe
    • 4 Digit LCD Field Selectable Range
    • Field Selectable Output
    • Simple 5-Step Setup
    • Field Accessible Push-Button Zero & Span
    • Unregulated AC/DC Operation
    Certifications:
    • CE
    • RoHS
    Caractéristiques

    Autres

    • Output Signal
      • 4 - 20 milliampere
    • Connection Size
      • 3/16 inch
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Brand
      • Alerton
    • Pressure Type
      • Differential
    • Mounting Type
      • Standard inch
    • Includes
      • Duct Probe meter
    • Connection Type
      • Barbed

    Autres

    • Output Signal
      • 4 - 20 milliampere
    • Connection Size
      • 3/16 inch
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Brand
      • Alerton
    • Pressure Type
      • Differential
    • Mounting Type
      • Standard inch
    • Includes
      • Duct Probe meter
    • Connection Type
      • Barbed
    • Output Signal : 4 - 20 milliampere
    • Connection Size : 3/16 inch
    • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
    • Brand : Alerton
    • Pressure Type : Differential
    • Mounting Type : Standard inch
    • Includes : Duct Probe meter
    • Connection Type : Barbed