/content/hbtbt/ca/fr/search-results.html

    Commutateurs et capteurs de pression

    Setra FLEX™ Environmental Monitor

    The Setra FLEX™ Environmental Monitors provide flexible room environmental control and monitoring solutions in a simple-to-use package. The FLEX monitor is both a controller and monitor, with audible and visual alarming.

    Aperçu

    The Setra FLEX™ Environmental Monitors provide a flexible room environmental control and monitoring solutions in a simple-to-use package. An attractive flush-mount faceplate is complemented by an intuitive graphical display to meet any architectural requirement. The unit supports 3 rooms, monitoring up to 6 parameters for each room. Integration with building automation systems is made easy through either BACnet/IP or BACnet MS/TP network protocols. A modular hardware design enables the FLEX monitor to fit in various wall thickness found around the globe.

    Sufficient on-board I/O provides connectivity for most common equipment and sensor applications. A high accuracy 0.25% differential pressure transducer is used in all pressure sensing options. A projected capacitive touch screen provides swipe functionality and allows for use with medical gloves. The faceplate is attached to the unit body, enabling both tamper resistant operation and easy opening for pressure calibration. FLEX software is designed to suit any application, with the ability to support up to 3 rooms. The FLEX monitor is both a controller and monitor, with audible and visual alarming on all room environmental parameters.

    Features & Benefits:
    • Supports 3 rooms, 6 parameters each
    • 7in Projected capacitive touch screen
    • BACnet/IP & BACnet MS/TP
    • Flush mount to wall
    • Mounts in standard electrical boxes
    • Full touch response with medical gloves
    • No programing required
    • 4 Inputs & 2 outputs on-board
    • On-board or external pressure transducer
    • High accuracy 0.25% sensor standard
    Certifications:
    • RoHS
    • CE
    • BTL- compliant