/content/hbtbt/ca/fr/search-results.html

    Commutateurs et capteurs de pression

    Setra Room Isolation Monitor

    Setra Room Isolation Monitors are high performance non-BACnet products which are used for measuring low differential pressure in critical applications.

    Aperçu

    Setra Room Isolation Monitors are high performance non-BACnet products which are used for measuring low differential pressure in critical applications. The SRIM2 has a 3-color backlit display, for easy menu navigation and visual/audible alarm setup for pressure, temperature, humidity and door input. The SRIM2 has field selectable output, as well as the ability to switch between pressure and velocity sensing modes, providing the ultimate all-in-one room pressure monitor.

    Features & Benefits:
    • On-board Sensor - Industry Best Accuracy
    • 2-Color LCD Display for Easy Setup and Room Display
    • Monitor & Alarm Pressure, Temp, RH and Door (Digital)
    • Configurable Audible & Visual Alarms to Avoid Nuisance
    • Flush Mount (51mm) and Surface Mount Available
    • Removable Faceplate for No Hassle Calibration
    • Field Configurable Velocity Sensing Mode