/content/hbtbt/ca/fr/search-results.html

    Contrôleurs de pression ambiante

    ACI Wall Mounting Plate

    The ACI Wall Mounting Plates are used to mount devices over a larger electrical enclosure or hole in the wall.

    Aperçu

    The ACI Wall Mounting Plates are used to mount devices over a larger electrical enclosure or hole in the wall. It is made of a plastic material and contains numerous mounting holes to match most standard electrical boxes used in the industry today. It may be mounted vertically or horizontally. The colors available match ACI’s standard room enclosures but will match many similar coloured devices. They are used in applications such as Space Temperature Sensing, Decorative Wall Sensor Applications, Office Buildings, Schools, Colleges, Commercial Buildings and OEM Opportunities.

    Features & Benefits:
    • Easy and quick installation
    • Contains numerous mounting holes to match most standard electrical boxes
    • Can be mounted vertically or horizontally
    Certifications:
    • RoHS2
    • WEEE