/content/hbtbt/ca/fr/search-results.html

    Capteurs de choc et de vibration

    UTK Rope Contact

    UTK Rope Contact for roller shutters (roller shutter) detects the lifting, cutting or breaking in of roller shutters. Installation in the box which is completely invisible.

    Aperçu

    The Notifier UTK Rope Contact for roller shutters (roller shutter) detects the lifting, cutting or breaking in of roller shutters. Installation in the box which is completely invisible. Adjustable pulley. Requires card analysis UTKSA01. The contact has a 2.8m rope length with the 2-conductor connection. Dimensions of 102 x 98 x 16mm.

    Features & Benefits:
    • Swivelling adjustable pulley
    • Rope length about 2.8m