/content/hbtbt/ca/fr/search-results.html

    Détecteurs de fumée

    ASD-TP series Smoke Detectors

    ASD-TP is a series of Smoke detector modules used for smoke detection in difficult enviroments. This Series gives a range of modules that are compatible with ALL-SPEC and FREZZER Air sampling devices (ASD).

    Aperçu

    Honeywell ASD-TP series is a range of smoke detectors that actively take air samples from the monitored area and analyse them for the presence of smoke particles. The low pressure needed for air sampling is produced by a fan and airflow sensor technology ensures functionality by constantly monitoring the pipe system for breakages and obstructions.

    Thanks to their outstanding reliability, sensitivity and false alarm immunity, Honeywell air sampling smoke detection systems have been the tried and tested system of choice in a wide variety of applications. Especially in areas with particular detection requirements and difficult environmental conditions, these systems, approved under EN 54-20, have shown impressive technological leadership. Honeywell has demonstrated this through a comprehensive range of project design options for all the new standard classes and set a whole new standard within the industry.

    Features & Benefits:
    • Provides good False alarm Immunity
    • Is suitable to work under difficult conditions
    • Top notch Sensitivity is provided by the module
    Certifications:
    • EN 54-20 approved
    • CE Certified
    • LPCB Certified
    • VdS Certified
    Caractéristiques

    Autres

    • Brand
      • Morley-IAS
    • Detector Type
      • Aspirating

    Autres

    • Brand
      • Morley-IAS
    • Detector Type
      • Aspirating
    • Brand : Morley-IAS
    • Detector Type : Aspirating