/content/hbtbt/ca/fr/search-results.html

    Détecteurs de fumée

    Intelli Photoelectric Smoke Detector

    Discontinué

    System Sensor Model 992 are 2-wire photoelectric smoke detector with integral communication which provide point location for alarm communication and selective maintenance that uses a state of the art optical sensing chamber.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    System Sensor Model 992 are 2-wire photoelectric smoke detector with integral communication which provide point location for alarm communication and selective maintenance that uses a state of the art optical sensing chamber. This detector is designed to provide open area protection and to be used with compatible control panels only. The status of the LED on the 992 detector is controlled by the panel.

    Features & Benefits:
    • Sleek low-profile design
    • Analog communications
    • Low standby current
    • Electrical address coding
    • Remote control output
    • Reed magnetic alarm simulation
    • Superior EMI protection
    Certifications:
    • UL Listed
    Caractéristiques

    Autres

    • Brand
      • System Sensor
    • Product Type
      • Photoelectric Smoke Detector

    Autres

    • Brand
      • System Sensor
    • Product Type
      • Photoelectric Smoke Detector
    • Brand : System Sensor
    • Product Type : Photoelectric Smoke Detector