/content/hbtbt/ca/fr/search-results.html

    Détecteurs de fumée

    Intelligent Photoelectric Smoke Detector

    Discontinué

    Intelligent photoelectric smoke detectors are plug-in with integral communication, providing features that surpass conventional detectors and are for use with the Honeywell Silent Knight® Series fire alarm control panels (FACPs).

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Intelligent photoelectric smoke detectors are plug-in with integral communication, providing features that surpass conventional detectors and are for use with the Silent Knight® Series fire alarm control panels (FACPs). Intelligent photoelectric smoke detectors combine a photoelectric sensing chamber with addressable analog communications. Point ID capability allows each detector’s address to be set with rotary address switches, providing exact detector locations for selective maintenance when chamber contamination reaches unacceptable levels. Intelligent photoelectric smoke detectors have a unique optical sensing chamber that is engineered to sense smoke produced by a wide range of combustion sources. Intelligent photoelectric smoke detectors are listed for use in duct applications and have a variety of mounting options.

    Features & Benefits:
    • Sleek, low-profile design
    • Reliable analog communications for trouble-free operation
    • Age-resistant polymer housing
    • Superior EMI resistance for reliability
    • Simple field cleaning for code compliance
    • Dual LED indicators for 360º visibility
    • Detector transmits signal to indicate maintenance is required
    • Optional remote LED annunciator (PN RA100Z)
    • Tamper-proof feature available on mounting bases; base included
    • Rotary address switches for fast installation
    Certifications:
    • UL Listed
    • FM Approved
    Caractéristiques

    Autres

    • Brand
      • Silent Knight
    • Detection Sensor Type
      • Photoelectric

    Autres

    • Brand
      • Silent Knight
    • Detection Sensor Type
      • Photoelectric
    • Brand : Silent Knight
    • Detection Sensor Type : Photoelectric