/content/hbtbt/ca/fr/search-results.html

    Détecteurs de fumée

    Opal Photoelectric Smoke Detector

    The Opal Photoelectric Smoke Detectors delivers improved responsiveness, reduced sensitivity changes caused by settling dust and reduced false alarms resulting from ingress of insect and other debris.

    Aperçu

    The Opal Photoelectric Smoke Detectors delivers improved responsiveness, reduced sensitivity changes caused by settling dust and reduced false alarms resulting from ingress of insect and other debris. The Opal photoelectric Smoke Detectors has a completely new detection chamber design, the result of many years of research and development. The plug-in unit uses sophisticated processing circuitry that incorporates smoothing filters to help eliminate transient environmental noise conditions that can be the cause of unwanted alarms. The detectors are managed by embedded software running complex algorithms that further improve resilience to false alarms and improve detection speed.

    Features & Benefits:
    • Built in short circuit isolation
    • New advanced Opal protocol allows mapping of the loop for precise fault location using isolators
    • Rotary decade address switches
    • 100% mechanical and electrical backwards compatibility
    • Base designed to ease installation and wiring
    Certifications:
    • ISO9001:1994
    • LPCB
    Caractéristiques

    Autres

    • Brand
      • NOTIFIER
    • Product Type
      • Detector
    • Detector Type
      • Photoelectric

    Autres

    • Brand
      • NOTIFIER
    • Product Type
      • Detector
    • Detector Type
      • Photoelectric
    • Brand : NOTIFIER
    • Product Type : Detector
    • Detector Type : Photoelectric