/content/hbtbt/ca/fr/search-results.html

    Détecteurs de fumée

    Photoelectric Smoke/Thermal Detector- HML/PTSE

    The sensitivity of a HML/PTSE photoelectric smoke detector is critical to its overall performance, this is reflected in both its ability to detect real fire conditions and its resilience to non-fire stimuli.

    Aperçu

    The HML/PTSE photoelectric smoke/thermal detector forms part of the HML Series of Addressable detectors. This range of detectors has been produced using the latest in manufacturing and design techniques, pushing out the boundaries of existing detector technology. The HML/PTSE and other detectors in the HML Series range are backward compatible with the Series 100 detector bases, thus Providing the capability to upgrade, extend and maintain existing Series 100 installations. The HML/PTSE detector incorporates a bi-colour LED indicator.

    Features & Benefits:
    • Low profile design
    • Low current draw
    • Backward compatible with Series 100 detector range of bases
    • Wide operating voltage 8 to 30VDC
    • Bi-colour LED detector status indicator
    • Programmable sensitivity
    • Automatic drift compensation
    • Addressable feature
    • Advanced maintenance features via remote hand-held test unit
    • Range of detector bases available
    Caractéristiques

    Autres

    • Brand
      • System Sensor
    • Detection Sensor Type
      • Photoelectric

    Autres

    • Brand
      • System Sensor
    • Detection Sensor Type
      • Photoelectric
    • Brand : System Sensor
    • Detection Sensor Type : Photoelectric