/content/hbtbt/ca/fr/search-results.html

    Transmetteurs de température et d’humidité

    BTT Temperature Transmitter

    The Series BTT Temperature Transmitters offer transmitter output signals with the same form and fit as our popular TE thermistor and RTD sensors for building HVAC applications.

    Aperçu

    The Series BTT Temperature Transmitters offer transmitter output signals with the same form and fit as our popular TE thermistor and RTD sensors for building HVAC applications. Thermowells are required when using immersion models in liquid applications. The Series BTT-E/N Wall Mount Temperature Transmitters are used to monitor the temperature in a room or indoor building space and transmit the measurement to a remote display, building management system, or control system. The transmitter signal output offers more reliable signal accuracy over long wire runs when compared to standard thermistor or RTD sensors.

    The Series BTT Temperature Transmitter can be used for the following applications: monitoring the temperature inside air ducts for HVAC, transmitting temperature inside water lines for chillers, or measuring the outside air temperature of any new or existing facility. Mounting configurations include duct, immersion, and outside air. For duct and immersion models, probes can be ordered from 2.5˝ up to 18˝ in length. The OSA models can be ordered with an optional radiation shield that allows the sensor to be mounted in direct sunlight.

    Features & Benefits:
    • Duct, immersion, and outside air models available
    • Radiation shield available for mounting in direct sunlight
    • Transmitter output allows for longer wire runs than standard thermistor sensors
    Certifications:
    • CE Approved
    • RoHS