/content/hbtbt/ca/fr/search-results.html

    Transmetteurs de température et d’humidité

    C7250 Mixed/Outdoor Air Temperature Sensor

    Discontinué

    C7250 mixed/outdoor air temperature sensors include solid state temperature sensors and are unit mounted. They output a 20k NTC signal to the controller based upon temperature.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    C7250 mixed/outdoor air temperature sensors include solid state temperature sensors and are unit mounted. They output a 20k NTC signal to the controller based upon temperature. This enables economizer modes of operation when outside air temperature is suitable for free cooling.

    Features & Benefits:
    • Temperature sensors are compatible with Honeywell economizer systems
    • The economizer changeover temperature set point is programmed via the economizer controller
    • Ambient temperature operating range from -40 to 150F
    • An outside air temperature sensor enables economizing anytime the outside air temperature is below a predetermined value
    Certifications:
    • UL recognized component (Guide info XAPX)