/content/hbtbt/ca/fr/search-results.html

    Transmetteurs de température et d’humidité

    HD and HO Series RH Sensor

    Discontinué

    HD and HO Series deluxe humidity transmitters provide an ideal solution for measuring relative humidity in a wide range of conditions.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    HD and HO Series deluxe humidity transmitters provide an ideal solution for measuring relative humidity in a wide range of conditions. All devices are equipped with a thin-film capacitive sensor that is easily replaceable in the field. Temperature sensing options are also available. The duct mounted HD is encased in a die cast metal housing for extra strength. The outdoor HO housing is completely weather proof – the most rugged sensor available. All deluxe HD and HO models come with a standard five-year warranty.

    Features & Benefits:
    • Sensor element
    • Easy servicing
    • Accuracy Fully
    • Potted circuitry
    • Field replaceable
    • Flexibility
    Certifications:
    • EMC Conformance
    • CE
    • RoHS2