/content/hbtbt/ca/fr/search-results.html

    Capteurs de température

    Immersion Sensor with Junction Box

    Honeywell's Immersion Sensor with Junction Boxes are single point immersion temperature sensors have an output of 10KOhms and have an overall accuracy of 0.2C over the temperature range of 0 to 70C.

    Aperçu

    Honeywell's Immersion Sensor with Junction Boxes are single point immersion temperature sensors have an output of 10KOhms and have an overall accuracy of 0.2C over the temperature range of 0 to 70C. All of the immersion temperature sensors shall have two 22 AWG colored etched Teflon lead wires for making all of your field connections. Each single point thermistor sensor is encapsulated in a thermally conductive epoxy that will withstand high operating temperatures and will protect the sensor from condensation or moisture.

    There are a number of applications in which the TS2100-PH Series may be used to monitor and control the building temperature. A few of the most common applications include- monitoring Boiler temperatures, monitoring chilled water temperature, monitoring hot water temperature, monitoring high pressure air temperatures.

    Features & Benefits:
    • ABS Plastic Enclosure
    • Four ½” Knockouts
    • ¼” Diameter Stainless Steel Probe
    • Four PG16 & Two PG11 Knockouts
    • Corrosion Resistant
    Certifications:
    • ROHS Compliant
    Caractéristiques

    Autres

    • Product Type
      • Sensor Degrees Celsius

    Autres

    • Product Type
      • Sensor Degrees Celsius
    • Product Type : Sensor Degrees Celsius