/content/hbtbt/ca/fr/search-results.html

    Capteurs de température

    Rate-of-Rise Intelli Thermal Detector

    The Firelight Alarms H355R Series thermal detectors are addressable sensors that use a state-of-the-art thermistor sensing circuit for fast response. These sensors are designed to provide open area protection with 50 foot spacing capability.

    Aperçu

    The FireLite Alarms H355R Series thermal detectors are addressable sensors that use a state-of-the-art thermistor sensing circuit for fast response. These sensors provide open area protection and are intended for use with FireLite addressable fire alarm control panels (FACPs).

    The H355R sensors provide fixed temperature alarm detection at 135°F (57°C). These sensor also responds to rate-of-rise conditions of greater than 15°F (8.3°C) per minute. Two LEDs on each sensor light to provide a local, visible sensor indication. Remote LED annunciator capability is available using an optional accessory, the RA100Z.

    Each H355R Series detector uses one of 159 (MS-9600 series) or 99 (MS-9200 series) possible addresses on a control panel SLC loop. It responds to regular polls from the control panel and reports its type and the status. If it receives a test command from the panel (or a local magnet test), it stimulates its electronics and reports an alarm. It blinks its LEDs when polled and turns the LEDs on when commanded by the panel.

    Features & Benefits:
    • Rate-of-rise
    • SLC loop
    • Addressable by device
    • Sleek, low-profile, stylish design
    • State-of-the-art thermistor technology for fast response
    • Integral communications and built-in device-type identification
    • Built-in tamper resistant feature
    • Remote test feature from the panel
    • Walk test with address display
    • Low standby current
    Certifications:
    • UL Listed: S2517
    • CSFM approved: 7270-0075:0195
    • FM approved
    Caractéristiques

    Autres

    • Minimum Operating Ambient Temperature
      • -20 °C
    • Maximum Operating Ambient Temperature
      • 38 °C
    • Maximum Measured Temperature
      • 57 C
    • Minimum Measured Humidity
      • 10 %
    • Maximum Measured Humidity
      • 93 %
    • Supply Voltage
      • 15 to 32 VDC
    • Overall Height
      • 51 mm
    • Brand
      • Fire-Lite
    • Regulatory Approvals
      • UL Listed: S2517NEWLINECSFM approved: 7270-0075:0195NEWLINEFM approved Watt
    • Mounting Type
      • B350LP flanged base inch
    • Indicator LED
      • Two bicolor LEDs on each sensor; LEDs blink red in normal condition and turn on steady red in Alarm.
    • Detector Type
      • Thermal
    • Product Type
      • Thermal Detector Degrees Celsius
    • For Use With
      • Fire Alarm Control Panel volt
    • Includes
      • B210LP base inch

    Autres

    • Minimum Operating Ambient Temperature
      • -20 °C
    • Maximum Operating Ambient Temperature
      • 38 °C
    • Maximum Measured Temperature
      • 57 C
    • Minimum Measured Humidity
      • 10 %
    • Maximum Measured Humidity
      • 93 %
    • Supply Voltage
      • 15 to 32 VDC
    • Overall Height
      • 51 mm
    • Brand
      • Fire-Lite
    • Regulatory Approvals
      • UL Listed: S2517NEWLINECSFM approved: 7270-0075:0195NEWLINEFM approved Watt
    • Mounting Type
      • B350LP flanged base inch
    • Indicator LED
      • Two bicolor LEDs on each sensor; LEDs blink red in normal condition and turn on steady red in Alarm.
    • Detector Type
      • Thermal
    • Product Type
      • Thermal Detector Degrees Celsius
    • For Use With
      • Fire Alarm Control Panel volt
    • Includes
      • B210LP base inch
    • Minimum Operating Ambient Temperature : -20 °C
    • Maximum Operating Ambient Temperature : 38 °C
    • Maximum Measured Temperature : 57 C
    • Minimum Measured Humidity : 10 %
    • Maximum Measured Humidity : 93 %
    • Supply Voltage : 15 to 32 VDC
    • Overall Height : 51 mm
    • Brand : Fire-Lite
    • Regulatory Approvals : UL Listed: S2517NEWLINECSFM approved: 7270-0075:0195NEWLINEFM approved Watt
    • Mounting Type : B350LP flanged base inch
    • Indicator LED : Two bicolor LEDs on each sensor; LEDs blink red in normal condition and turn on steady red in Alarm.
    • Detector Type : Thermal
    • Product Type : Thermal Detector Degrees Celsius
    • For Use With : Fire Alarm Control Panel volt
    • Includes : B210LP base inch