Capteurs de température
RSPT1000 Temperature Sensor
Honeywell RSPT1000 are duct mounted temperature sensor which are suitable for mounting on return air duct.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell RSPT1000 are duct mounted temperature sensor which are suitable for mounting on return air duct. The remote sensor comes with adjustable flange.
Features & Benefits:- HVAC applications: Pt1000
- Probe length of 300 mm
- Adjustable flange
- UL94
- EN60529