/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Capteurs de température

    Wall Mount Temperature Sensors

    Discontinué

    Wall Mount Temperature Sensors feature a discreet appearance combined with high accuracy and reliability. Aesthetically pleasing in any interior environment.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Wall Mount Temperature Sensors feature a discreet appearance combined with high accuracy and reliability. Aesthetically pleasing in any interior environment. Flexible mounting options include flush and single-gang for ease of installation.

    Wall Mount Temperature Sensors are used for controlling HVAC systems for improved comfort & energy savings. Widely used in museums, schools, printing shops, hospitals, data centers, & other locations that require temperature control.

    Facilitating compliance with ASHRAE standards for environmental control and indoor air quality.

    Features & Benefits:
    • Low-profile housing Wall mount
    • Quick installation
    • Reduced downtime for deployment
    • Solid-state, integrated circuit transmitter
    Certifications:
    • EMC: 89/336/EEC
    • EN55022:1998 Cass B:2001
    • EN6100-6-3 Class B:2001
    • EN6100-3-2:2000
    • EN6100-6-1:2000
    • IEC 61000-4-2:2001-04
    • IEC 61000-4-3:1997
    • IEC 61000-4-4:1995
    • IEC 61000-4-5:1998
    • IEC 61000-4-6:1995
    • IEC 61000-4-8:2001-03
    Caractéristiques

    Autres

    • Brand
      • Alerton
      • Honeywell Multisite
    • Product Type
      • Sensor Degrees Celsius

    Autres

    • Brand
      • Alerton
      • Honeywell Multisite
    • Product Type
      • Sensor Degrees Celsius
    • Brand : Alerton|Honeywell Multisite
    • Product Type : Sensor Degrees Celsius