Détecteurs d’eau
WDFN Series Waterflow Detector
The WFDN Series is a UL-listed Water Flow Detector that offers the widest available temperature range, from 32°F to 150°F and it is approved for the widest range of pipe schedules, sizes 2 inch thru 4 inch pipe and Schedules 7 thru Schedule 40.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The WFDN Series is a sturdy UL-listed Water Flow Detector. This Detector is NEMA 4-rated and can be used for both indoor and outdoor applications in a vertical or horizonal mounting position. In addition, it offers the widest available temperature range, from 32°F to 150°F and it is approved for the widest range of pipe schedules, sizes 2 inch thru 4 inch pipe and Schedules 7 thru Schedule 40.
Features & Benefits:- UL®-listed models are NEMA 4 rated.
- Contains a sealed retard mechanism that is immune to dust and other contaminants.
- Accommodates up to 12 AWG wire.
- Includes upgraded wiring with a new terminal block layout and wire-ready terminals.
- Equipped with a field-replaceable timer/switch assembly with an improved timer repeatability and accuracy.
- Built with tamper-resistant cover screws.
- Allows for visual and audible switch activation (73 dBA).
- Retains an enhanced switch synchronization that activates the following: alarm panel, local bell, horn strobe
Autres
- Brand
- NOTIFIER
Autres
- Brand
- NOTIFIER
- Brand : NOTIFIER